text.skipToContent text.skipToNavigation

Control Connectors, LINKOSITY, Female Receptacle, 8-Pole, 1' Cable Leng th

By Hubbell Wiring Device-Kellems 

Catalog ID: RF1008PE001

By Hubbell Wiring Device-Kellems
Catalog ID:  RF1008PE001
Control Connectors, LINKOSITY, Female Receptacle, 8-Pole, 1' Cable Leng th

All Blue Wires

Add to List

More Options

Where to Buy

Product Details

General

Application Power and Control Integration
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Item Type Female Receptacle
Material Composite
Number Of Poles 8-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585128290

Electrical Ratings

Amperage Rating 10 A
Current / Amperage Rating 10 A
Current Rating 10 A
Voltage Rating 600V Max kV
Wattage 6000

Conductor Related

Conductor Size #16 AWG
Conductor Type Copper
Number Of Conductors 8

Certifications and Compliance

Nema Rating Non-NEMA

Resources and Downloads