text.skipToContent text.skipToNavigation

Control Connectors, LINKOSITY, Right Angle Male Plug, 20A 8-Pole, 15' Cable Length.

By Hubbell Wiring Device-Kellems 

Catalog ID: PN1008PE015

By Hubbell Wiring Device-Kellems
Catalog ID:  PN1008PE015
Control Connectors, LINKOSITY, Right Angle Male Plug, 20A 8-Pole, 15' Cable Length.

All Blue Wires

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Insulation PVC
Item Type Single Ended Cable with Male 90 Degree Connector
OEM Brand Name Hubbell Wiring Device-Kellems
Plug Type Linkosity
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585128306

Dimensions

Outside Diameter 0.81

Electrical Ratings

Amperage Rating 10 A
Current / Amperage Rating 10 A
Current Rating 10 A
Voltage Rating 600V kV

Conductor Related

Conductor Size #12 AWG
Conductor Type Copper
Number Of Conductors 8-Pole
Strands Multi

Logistics

Carton Quantity 10

Resources and Downloads