text.skipToContent text.skipToNavigation

Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 2) Pre-Wired LINKOSITY Receptacles

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL1389MQR2

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL1389MQR2
Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 2) Pre-Wired LINKOSITY Receptacles
  • Thermoplastic Cover on Plated Steel Base
  • Crush and Impact Resistance of MC Cable
  • Pre-wired with LINKOSITY® components

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Enclosure Type Type 1
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 20
Ingress Protection IP67
Load Capacity Inductive
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 10,000 Cycles Minimum
Operating Temperature Max. continuous 60°C, Min. continuous -40°C Without impact
Performance
  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/V-0
  • Environmental - Operating Temperature - Max. continuous 60°C, Min. continuous -40°C w/o impact
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds
Series MotorQuick/LINKOSITY
Type Disconnect Switches
UPC 783585310916

Dimensions

Dimensions 4.52 in x 3.97 in x 3.4 in
Display Size Standard Sized Product
Height 3.4 in
Length 4.52 in
Weight 2.2 lb
Width 3.97 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Pre-Wired
Current Rating 30 A
Dielectric Strength 2,200V AC minimum for 1 minute
Phase Three Phase
Wattage 18000

Conductor Related

Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Listed to UL 2238 and UL 50E
  • UL 508, Industrial Control Equipment File #E36355

Logistics

Carton Quantity 5