text.skipToContent text.skipToNavigation

Disconnect Switches, Sloped Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 1) Pre-Wired LINKOSITY Female Receptacle

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLDS3SSRMQR

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLDS3SSRMQR
Disconnect Switches, Sloped Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 1) Pre-Wired LINKOSITY Female Receptacle
Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Contact Manufacturer
Enclosure Type Type 4X
Horsepower - Maximum 15
Ingress Protection IP67
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. continuous -40°C
  • Mechanical - Impact Resistance - UL746C
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds
Series MotorQuick/LINKOSITY
Type Disconnect Switches
UPC 783585541587

Dimensions

Dimensions 8.5 in x 6 in x 4.12 in
Height 4.12 in
Length 8.5 in
Width 6 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Pre-Wired
Current Rating 30 A
Dielectric Strength 2,200V AC minimum for 1 minute
Phase Three Phase

Conductor Related

Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Listed to UL 2238 and UL 50E
  • UL 508, Industrial Control Equipment File #E36355