text.skipToContent text.skipToNavigation

LINKOSITY 4X Enclosure, 30A 125V AC.

By Hubbell Wiring Device-Kellems 

Catalog ID: MLWF2050

By Hubbell Wiring Device-Kellems
Catalog ID:  MLWF2050
LINKOSITY 4X Enclosure, 30A 125V AC.

Locking Devices

Add to List

More Options

Where to Buy

Product Details

General

Color Gray
EU RoHS Indicator No
Enclosure Type NEMA 3R
Item Type Power System Distribution Assemblies
Material Composite
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585355580

Dimensions

Cubic Capacity 374.22 cu.in
Depth 5.4
Height 12.6 in
Width 5.5 in

Conductor Related

Cable Entry Plug-In

Resources and Downloads