text.skipToContent text.skipToNavigation

Linkosity Inlet, Hazardous Location, 20A 3-Wire

By Hubbell Wiring Device-Kellems 

Catalog ID: RM2703PB001

By Hubbell Wiring Device-Kellems
Catalog ID:  RM2703PB001
Linkosity Inlet, Hazardous Location, 20A 3-Wire

Hazardous Location, Green/Yellow/White/Black Wires

Add to List

More Options

Where to Buy

Product Details

General

Application Power and Control Integration
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Item Type Male Receptacle
Material Composite
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585355825

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 600V Max kV
Wattage 12000

Conductor Related

Conductor Size #12 AWG
Conductor Type Copper
Number Of Conductors 3

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50

Resources and Downloads