text.skipToContent text.skipToNavigation

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded Cast Aluminum

By Hubbell Wiring Device-Kellems 

Catalog ID: BB602W

By Hubbell Wiring Device-Kellems
Catalog ID:  BB602W
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 60A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded, Gray Cast Aluminum

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Metallic
Color
  • Aluminum
  • Aluminium
Construction Cast
Item Type Mounting Box
Knockouts 1 1/2" NPT Hub
Material Aluminum
Material - Mounting Hardware Mounting Screws
Number Of Outlets Accepts 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP67 Suitability
Series Back Boxes and Adapters
Style 15 Degree
Temperature Range Limited By Device
Type Angled Back Box
UPC 783585390727

Dimensions

Display Size For 60 and 63 Amp Devices

Conductor Related

Cable Entry Through Hub

Certifications and Compliance

Industry Standard(s) UL Raintight and External Icing Test