text.skipToContent text.skipToNavigation

HBL5262BKTR

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5262BKTR

Straight Blade Devices, Tamper Resistant Duplex Receptacle, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black.

  • Patented TR design eliminates plug-in difficulty and TR complaints
  • Fed-Spec UL listing insures proven performance in demandingapplications
  • Brass mounting strap and Triple Wipe contacts
  • High impact resistant face with circuit I.D. marking area
  • Complies with National
  • Electrical Code (NEC®) requirements forTamper Resistant receptacles
Tamper Resistant

Product Details

General

Application Extra Heavy Duty Specification Grade
Color Black
Horsepower - Maximum 0.5
Item Type Traditional Duplex
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Terminal Accommodation: #12-10 AWG stranded or solid copper wire only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability: UL 94V-2
  • Operating Temperature: Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series Extra Heavy Duty
Style Finder Groove Face
Type Tamper-Resistant
UPC 783585542393

Dimensions

Display Size Standard Sized Product
Length 3.28 in
Weight 0.2 lb
Width 1.32 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 125 VAC
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10 EA

Resources/Downloads