text.skipToContent text.skipToNavigation

SNAP20USBGY

by Hubbell Wiring Device-Kellems 

Catalog ID: SNAP20USBGY

Straight Blade Devices, Receptacles, Decorator, Duplex, Commercial/Industrial Grade, SNAPConnect, Two USB type 2.0 ports 3 Amp 5 Volt, 20A 125V AC, 2-Pole 3-Wire Grounding, 5-20R, Gray

  • Two USB ports 3 Amp, 5V DC, type A, class 2.0
  • Tamper-Resistant decorator duplex receptacle
  • Green LED indicator to show USB power available
  • Compatible with USB 1.1/2.0/3.0 devices, including Apple® products
SNAP Connect, Tamper Resistant

Product Details

General

Application Extra Heavy Duty
Color Gray
Horsepower - Maximum 1
Indicator(s) Type Green LED
Item Type SNAPConnect USB Charger Style Line Decorator Duplex Receptacle
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal
Series USB Charger
Style Style Line Decorator
Type Tamper-Resistant
UPC 883778305450

Dimensions

Dimensions 3.28 in x 1.75 in x 1.54 in
Height 1.54 in
Length 3.28 in
Width 1.75 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) cETLus Listed to UL498
Nema Rating 5-20R

Logistics

Carton Quantity 10 EA

Resources/Downloads