Healthcare Product Solutions
Critical care spaces in a healthcare facility require 100% reliable power and data connections without interruptions. These demanding 24/7 environments encounter significant abuse such as abrupt plug removal and numerous insertions, being impacted with carts, beds and gurneys, exposure to harsh cleaning disinfectants—all of which can contribute to damage.
Hubbell products are put through comprehensive rigorous UL, CSA, TIA, IEEE and ETL testing, to meet requirements above and beyond the standards providing the industry with one of the highest performing most reliable devices.